IESNA:LM-63-2002
[TEST]P1649791
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, P273758 (aim90))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123DS-S1165D950-4F0-1E-UDD-A-W
[LUMINAIRE]DEFINE 3 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1165 LUMENS PER FOOT, ASYMMETRIC, FLUSH HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4796
TILT=NONE
1 -1 1 37 37 1 1 0.223333 4 0
1 1 42.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1589.2 1595.4 1590 1574.8 1563.8 1547.7 1521.4 1487.2 1461.3 1436.1
1387.5 1341.2 1310.5 1274.1 1218.8 1161.6 1117.2 1072.3 1000.2 910.7
851.6 796.2 704.4 616.6 563.6 509.4 434.2 361.3 312.6 269.5
207.1 150.3 113.9 82 41.6 14.8 0
1589.2 1602.1 1621.5 1636.9 1646.2 1649.9 1646.2 1645.2 1641.5 1631.6
1607.6 1576.8 1543 1512.1 1439.8 1348.6 1288.8 1222.3 1120.2 1022.1
956.3 888.5 790 702.3 638.3 577.3 490.5 409 354.2 304.3
233.4 168.5 127.8 92.7 47 16 0
1589.2 1619.9 1668.5 1719.7 1752.4 1786.2 1834 1870 1891 1905.2
1902.6 1860.8 1832.5 1793.1 1711.5 1633.1 1577.6 1516 1423.7 1326.1
1259.6 1190.7 1074.9 955.5 875.4 794.1 667.5 553.8 474.2 403.5
306.4 216.5 167.8 118.5 57.7 19 0
1589.2 1633.6 1720 1807 1874.1 1943.6 2035 2124.1 2166.7 2195
2217.4 2215.9 2218.9 2217.1 2203.6 2175.1 2156.6 2119.1 2037.3 1914.2
1813.2 1696.2 1507.6 1298.2 1159.6 1038.2 855.4 691.5 593.6 501.8
372 264.8 196.3 141.5 70.1 23.4 0
1589.2 1642.1 1746.9 1886.4 1985 2096.5 2212 2355 2436.9 2488
2587 2656.2 2705.5 2734.6 2737.2 2656 2559.3 2412.1 2138.2 1826.3
1623.1 1443.2 1206.6 1009.7 894 796.6 654.4 537.1 458.9 394.9
299.5 217.6 164.1 119.1 63.1 21.6 0
1589.2 1648.3 1787.8 1963.1 2097.4 2245.7 2432.3 2602.4 2694.8 2810.7
2960.4 3042.4 3062.1 3015.8 2829.5 2479.4 2224.4 1947.2 1597.7 1332
1178.1 1047.4 887.8 759.6 687.6 617.9 518.2 431.8 378.9 326.5
252.5 184.3 142.4 104.9 54.7 20.4 0
1589.2 1672.4 1827.1 2046.6 2206.7 2356.3 2603.2 2829.5 2968.1 3087.7
3210.7 3202.2 3119.1 2900.3 2475.3 2002.6 1731.6 1515.4 1241.2 1050.5
944 863.8 749.9 656.1 598.2 541.6 461.1 390.8 340.3 294.2
230.9 169.7 133.9 100.1 53.9 19 0
1589.2 1679.7 1869.4 2097.9 2288.2 2491.6 2759.5 2998.5 3129 3242.4
3320.8 3166.2 2938.9 2641.9 2116.6 1670.4 1444.4 1271.4 1073.2 929.1
847.7 783.6 689.8 610.5 560.6 513.1 439.6 372 326.5 284.5
223.3 167.2 130.9 97 52.4 17.8 0
1589.2 1682.1 1881 2140.7 2329.8 2543 2827.3 3094.8 3225.3 3322.7
3347 3088.9 2777.2 2380.5 1901.1 1508 1315.8 1161.3 997 874.9
805.4 749.3 667.5 596.9 545.1 496.5 431.9 365.2 320.3 279.1
220.3 164 127 93.1 51.5 17.8 0
1589.2 1686.5 1888 2148.7 2336 2536.8 2810.2 3101.7 3256.9 3343.1
3335.4 3033.5 2731.8 2312.9 1797.1 1448.1 1265.8 1129.1 970.2 865.1
790 737 659.1 587 539 497.1 428.1 366.8 325 281.8
220.3 165.1 129.4 96.1 50.8 18.4 0
1589.2 1682.1 1881 2140.7 2329.8 2543 2827.3 3094.8 3225.3 3322.7
3347 3088.9 2777.2 2380.5 1901.1 1508 1315.8 1161.3 997 874.9
805.4 749.3 667.5 596.9 545.1 496.5 431.9 365.2 320.3 279.1
220.3 164 127 93.1 51.5 17.8 0
1589.2 1679.7 1869.4 2097.9 2288.2 2491.6 2759.5 2998.5 3129 3242.4
3320.8 3166.2 2938.9 2641.9 2116.6 1670.4 1444.4 1271.4 1073.2 929.1
847.7 783.6 689.8 610.5 560.6 513.1 439.6 372 326.5 284.5
223.3 167.2 130.9 97 52.4 17.8 0
1589.2 1672.4 1827.1 2046.6 2206.7 2356.3 2603.2 2829.5 2968.1 3087.7
3210.7 3202.2 3119.1 2900.3 2475.3 2002.6 1731.6 1515.4 1241.2 1050.5
944 863.8 749.9 656.1 598.2 541.6 461.1 390.8 340.3 294.2
230.9 169.7 133.9 100.1 53.9 19 0
1589.2 1648.3 1787.8 1963.1 2097.4 2245.7 2432.3 2602.4 2694.8 2810.7
2960.4 3042.4 3062.1 3015.8 2829.5 2479.4 2224.4 1947.2 1597.7 1332
1178.1 1047.4 887.8 759.6 687.6 617.9 518.2 431.8 378.9 326.5
252.5 184.3 142.4 104.9 54.7 20.4 0
1589.2 1642.1 1746.9 1886.4 1985 2096.5 2212 2355 2436.9 2488
2587 2656.2 2705.5 2734.6 2737.2 2656 2559.3 2412.1 2138.2 1826.3
1623.1 1443.2 1206.6 1009.7 894 796.6 654.4 537.1 458.9 394.9
299.5 217.6 164.1 119.1 63.1 21.6 0
1589.2 1633.6 1720 1807 1874.1 1943.6 2035 2124.1 2166.7 2195
2217.4 2215.9 2218.9 2217.1 2203.6 2175.1 2156.6 2119.1 2037.3 1914.2
1813.2 1696.2 1507.6 1298.2 1159.6 1038.2 855.4 691.5 593.6 501.8
372 264.8 196.3 141.5 70.1 23.4 0
1589.2 1619.9 1668.5 1719.7 1752.4 1786.2 1834 1870 1891 1905.2
1902.6 1860.8 1832.5 1793.1 1711.5 1633.1 1577.6 1516 1423.7 1326.1
1259.6 1190.7 1074.9 955.5 875.4 794.1 667.5 553.8 474.2 403.5
306.4 216.5 167.8 118.5 57.7 19 0
1589.2 1602.1 1621.5 1636.9 1646.2 1649.9 1646.2 1645.2 1641.5 1631.6
1607.6 1576.8 1543 1512.1 1439.8 1348.6 1288.8 1222.3 1120.2 1022.1
956.3 888.5 790 702.3 638.3 577.3 490.5 409 354.2 304.3
233.4 168.5 127.8 92.7 47 16 0
1589.2 1595.4 1590 1574.8 1563.8 1547.7 1521.4 1487.2 1461.3 1436.1
1387.5 1341.2 1310.5 1274.1 1218.8 1161.6 1117.2 1072.3 1000.2 910.7
851.6 796.2 704.4 616.6 563.6 509.4 434.2 361.3 312.6 269.5
207.1 150.3 113.9 82 41.6 14.8 0
1589.2 1574.4 1546 1511.8 1486 1457.1 1422.1 1364.2 1329.6 1299.5
1241.2 1184.4 1148 1110.4 1055.6 995.7 956.3 920.5 858.6 802.3
759.1 716.7 651.4 586.2 538.1 492.6 422 352.7 307.2 265.4
204.7 146 110.9 80.7 40.8 13.5 0
1589.2 1562.7 1515.2 1465.2 1431.3 1391.3 1332.8 1282.7 1242.7 1202
1144.9 1093.8 1055.6 1020.5 969.3 920.6 885.4 852.8 803.1 747.2
711.4 672 613.6 552.8 512.8 471.5 404.9 342 299.5 258.3
198.7 145 109.4 78.5 39.3 12.3 0
1589.2 1552.2 1489.8 1424.6 1382.1 1335.9 1274.2 1212.1 1178.8 1143.7
1087.1 1039.3 1007.9 977.7 933.9 887.2 856.9 827.4 781.4 732.4
696 662.1 604.4 545.6 504.4 463 406.5 340.5 298 258.6
200.2 145.5 111.6 81.5 42.3 12.3 0
1589.2 1535.6 1456.8 1381.3 1332.1 1284.6 1225.7 1160.4 1124.2 1089
1041 1001.1 974 948 908.6 870.5 847.7 820.6 777.7 729.6
694.5 658.1 600.5 544.1 502.7 465.2 404.2 342.8 303.4 262.1
204 147 113.1 82.4 42.3 12.3 0
1589.2 1523.9 1436.8 1352.4 1298.2 1250.7 1184.9 1131 1094 1066.3
1026.4 988.3 965.5 945.8 912.3 878.3 853.1 825.4 780.7 730.9
695.3 661.4 608.3 549.5 508.1 469.3 408.9 347.6 305.7 265.1
207.1 152.1 117.1 84.4 43.1 12.9 0
1589.2 1525.7 1425.9 1336.1 1281.9 1238.3 1173.4 1116.3 1081.8 1055.3
1019.5 987.1 968.5 948.3 917.8 886 860.8 831.9 786.8 737.1
701.4 665.6 613.6 554.9 517.3 476.7 417.3 356.5 316.5 277
215.6 155.1 119.3 88 44.6 11.7 0
1589.2 1523.9 1419 1324.4 1272.7 1218.5 1160.3 1105.6 1074.9 1049.6
1014.8 989.4 970.9 953 925.4 892.6 866.2 837.9 790.8 743.3
707.6 673.1 618.3 565.6 527.4 486.8 431.2 367.7 326.5 285.2
224 166.1 128.7 95.4 44.6 11.1 0
1589.2 1519 1416.7 1317.4 1258.8 1215.1 1145.7 1096.7 1070.2 1046.2
1017.8 991 973.2 957.8 930.9 897.6 869.3 840.9 792.3 744.5
713.8 678 626 570.5 533.6 496 441.1 377.7 336.4 294.6
234.9 175.1 133.2 97.5 50 11.1 0
1589.2 1520.2 1409 1313.5 1258.1 1205.1 1148.7 1094.9 1064 1040.7
1014.8 989.5 974.7 958.7 931.6 898 868.5 837.6 791.5 747.5
713 681 628.2 575.3 542 498.9 443.5 383.8 341.8 298.7
237.1 175.3 137.1 100.1 46.2 9.9 0
1589.2 1519 1416.7 1317.4 1258.8 1215.1 1145.7 1096.7 1070.2 1046.2
1017.8 991 973.2 957.8 930.9 897.6 869.3 840.9 792.3 744.5
713.8 678 626 570.5 533.6 496 441.1 377.7 336.4 294.6
234.9 175.1 133.2 97.5 50 11.1 0
1589.2 1523.9 1419 1324.4 1272.7 1218.5 1160.3 1105.6 1074.9 1049.6
1014.8 989.4 970.9 953 925.4 892.6 866.2 837.9 790.8 743.3
707.6 673.1 618.3 565.6 527.4 486.8 431.2 367.7 326.5 285.2
224 166.1 128.7 95.4 44.6 11.1 0
1589.2 1525.7 1425.9 1336.1 1281.9 1238.3 1173.4 1116.3 1081.8 1055.3
1019.5 987.1 968.5 948.3 917.8 886 860.8 831.9 786.8 737.1
701.4 665.6 613.6 554.9 517.3 476.7 417.3 356.5 316.5 277
215.6 155.1 119.3 88 44.6 11.7 0
1589.2 1523.9 1436.8 1352.4 1298.2 1250.7 1184.9 1131 1094 1066.3
1026.4 988.3 965.5 945.8 912.3 878.3 853.1 825.4 780.7 730.9
695.3 661.4 608.3 549.5 508.1 469.3 408.9 347.6 305.7 265.1
207.1 152.1 117.1 84.4 43.1 12.9 0
1589.2 1535.6 1456.8 1381.3 1332.1 1284.6 1225.7 1160.4 1124.2 1089
1041 1001.1 974 948 908.6 870.5 847.7 820.6 777.7 729.6
694.5 658.1 600.5 544.1 502.7 465.2 404.2 342.8 303.4 262.1
204 147 113.1 82.4 42.3 12.3 0
1589.2 1552.2 1489.8 1424.6 1382.1 1335.9 1274.2 1212.1 1178.8 1143.7
1087.1 1039.3 1007.9 977.7 933.9 887.2 856.9 827.4 781.4 732.4
696 662.1 604.4 545.6 504.4 463 406.5 340.5 298 258.6
200.2 145.5 111.6 81.5 42.3 12.3 0
1589.2 1562.7 1515.2 1465.2 1431.3 1391.3 1332.8 1282.7 1242.7 1202
1144.9 1093.8 1055.6 1020.5 969.3 920.6 885.4 852.8 803.1 747.2
711.4 672 613.6 552.8 512.8 471.5 404.9 342 299.5 258.3
198.7 145 109.4 78.5 39.3 12.3 0
1589.2 1574.4 1546 1511.8 1486 1457.1 1422.1 1364.2 1329.6 1299.5
1241.2 1184.4 1148 1110.4 1055.6 995.7 956.3 920.5 858.6 802.3
759.1 716.7 651.4 586.2 538.1 492.6 422 352.7 307.2 265.4
204.7 146 110.9 80.7 40.8 13.5 0
1589.2 1595.4 1590 1574.8 1563.8 1547.7 1521.4 1487.2 1461.3 1436.1
1387.5 1341.2 1310.5 1274.1 1218.8 1161.6 1117.2 1072.3 1000.2 910.7
851.6 796.2 704.4 616.6 563.6 509.4 434.2 361.3 312.6 269.5
207.1 150.3 113.9 82 41.6 14.8 0
